BA2904YF-M
Automotive Ground Sense Operational Amplifier

Automotive series BA2904Yxxx-M/BA2902Yxx-M integrate two or four independent Op-Amps and ground sense input Amplifier on a single chip and have some features of high-gain, low power consumption, and operating voltage range of 3V to 32V (single power supply ). BA2904Yxxx-M, BA2902Yxx-M are manufactured for automotive requirements of car navigation system, car audio, and so on.

Product Detail

 
Part Number | BA2904YF-MGE2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Channel

2

Circuit Current (Typ.) [mA/ch]

0.35

Input Offset Voltage (Max.) [mV]

7

Input Bias Current (Typ.) [nA]

20

Slew Rate (Typ.) [V/µs]

0.2

Input Voltage Range [V]

VEE to VCC-1.5

Output Voltage Range [V]

VEE to VCC-1.5

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    single supply: +3.0V to +32V
    dual supply: ±1.5V to ±16V
  • Standard Op-Amp Pin-assignments
  • Input and output are operable GND sense
  • Low supply current
  • High open loop voltage gain
  • Internal ESD protection circuit
  • Wide temperature range
X

Most Viewed