BA2901YFV-C
Standard Open-Collector Comparator
BA2901YFV-C
BA2901YFV-C
Standard Open-Collector Comparator
Automotive grade high reliability BA2903YFVM-C / BA2903YF-C / BA2901YFVM-C / BA2901YF-C, incorporate high gain and 2 or 4 circuits on a single chip. A wide operating voltage range 2 to 36V and low current consumption ensure compatibility with a wide range of applications.
Product Detail
Part Number | BA2901YFV-CE2
Status |
Recommended
Package |
SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Power supply (Min.) [V]
2
Power supply (Max.) [V]
36
Channel
4
Circuit Current(Typ.)[mA]
0.8
Input Offset Voltage(Max.)[mV]
5
Input Bias Current(Typ.)[nA]
50
Input Voltage Range [V]
VEE to VCC-1.5
Response Time(Typ.)[µS]
1.3
Voltage gain (Typ.)[dB]
100
Output current(Typ.)[mA]
16
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
5x6.4 (t=1.35)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Operable with a single power supply
- Wide operating supply voltage
+2.0[V] to +36.0[V] (single supply)
±1.0[V] to ±18.0[V] (split supply) - Wide operating temperature -40 to +125℃
- For Automotive Grade