Obsolete BA15532F
Low Noise Operational Amplifier

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BA15532F-E2
Status | Obsolete
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

6

Power Supply (Max.) [V] (+5V=5, ±5V=10)

40

Channel

2

Circuit Current (Typ.) [mA/ch]

4

Input Offset Voltage (Max.) [mV]

4

Input Bias Current (Typ.) [nA]

200

Slew Rate (Typ.) [V/µs]

8

Input Voltage Range [V]

VEE+2.0 to VCC-2.0

Output Voltage Range [V]

VEE+2.0 to VCC-2.0

Voltage gain (Typ.) [dB]

94

Equivalent input noise voltage (Typ.) [nV/√Hz]

5

Output current (Typ.) [mA]

38

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

20

Operating Temperature (Min.) [°C]

-20

Operating Temperature (Max.) [°C]

75

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

  • High Voltage Gain
  • Low Input Referred Noise Voltage
  • Low Total Harmonic Distortion
  • Wide Operating Supply Voltage
X

Most Viewed