Not Recommended for New Designs
BA14741F
Low Offset Dual Supply Voltage Operational Amplifier
BA14741F
Not Recommended for New Designs
BA14741F
Low Offset Dual Supply Voltage Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BA14741F-E2
Status |
Not Recommended for New Designs
Package |
SOP14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
4
Power Supply (Max.) [V] (+5V=5, ±5V=10)
36
Channel
2
Circuit Current (Typ.) [mA/ch]
1.5
Input Offset Voltage (Max.) [mV]
5
Input Bias Current (Typ.) [nA]
60
Slew Rate (Typ.) [V/µs]
1
Input Voltage Range [V]
VEE+1.5 to VCC-1.5
Output Voltage Range [V]
VEE+2.5 to VCC-2.5
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
10
Output current (Typ.) [mA]
20
CMRR (Typ.) [dB]
100
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
2
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
8.7x6.2 (t=1.71)
Features:
- High voltage gain, low noise, low distortion
- Wide operating supply voltage
±2.0[V]~±18.0[V](split supply) - Internal phase compensation
- No latch up immunity
- Wide temperature range
-40[℃]~+85[℃]