2SD1949
NPN, SOT-323, 50V 0.5A, Driver Transistor

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SD1949T106
Status | Active
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.5

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

· Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed