2SC4617EB
NPN, SOT-416FL, 50V 150mA, General Purpose Small Signal Amplifier
2SC4617EB
2SC4617EB
NPN, SOT-416FL, 50V 150mA, General Purpose Small Signal Amplifier
2SC4617EB is a transistor with low Cob. Complementary is 2SA1774EB.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SC4617EBTL
Status |
Recommended
Package |
EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-416FL
JEITA Package
SC-89
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.15
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.15
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.85)
Features:
- Low Cob.Cob=2.0pF(Typ.)
- Complements the 2SA2029/2SA1774EB/
2SA1774E3/2SA1576UB/2SA1576U3/2SA1037AK.