2SAR522EB
PNP, SOT-416FL, -20V -200mA, General Purpose Amplification Transistor
2SAR522EB
2SAR522EB
PNP, SOT-416FL, -20V -200mA, General Purpose Amplification Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SAR522EBTL
Status |
Recommended
Package |
EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-416FL
JEITA Package
SC-89
Number of terminal
3
Polarity
PNP
Collector-Emitter voltage VCEO1[V]
-20
Collector current Io(Ic) [A]
-0.2
hFE
120 to 560
hFE (Min.)
120
hFE (Max.)
560
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.85)
Features:
· General Purpose· Small Surface Mount Package
· Pb Free/RoHS Compliant