Not Recommended for New Designs 2SAR513PFRA
PNP Driver Transistor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For 2SAR513PFRA

Part Number
2SAR513PFRA
2SAR513PFRA
2SAR513PHZG
2SAR513PHZG
Ordering Part Number 2SAR513PFRAT100 2SAR513PHZGT100
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package MPT3 MPT3
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-89 SOT-89
Package Size [mm] 4.5x4 (t=1.5) 4.5x4 (t=1.5)
Number of terminal 3 3
Polarity PNP PNP
Collector Power dissipation PC [W] 0.5 0.5
Collector-Emitter voltage VCEO1 [V] -50.0 -50.0
Collector current Ic [A] -1.0 -1.0
hFE 180 to 450 180 to 450
Mounting Style Surface mount Surface mount
JEITA Package SC-62 SC-62
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed