Not Recommended for New Designs
2SAR513P
PNP Driver Transistor
Not Recommended for New Designs
2SAR513P
PNP Driver Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SAR513P
Part Number |
|
|
---|---|---|
Ordering Part Number | 2SAR513PT100 | 2SAR513P5T100 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | MPT3 | MPT3 |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-89 | SOT-89 |
Package Size [mm] | 4.5x4 (t=1.5) | 4.5x4 (t=1.5) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector-Emitter voltage VCEO1 [V] | -50.0 | -50.0 |
Collector current Ic [A] | -1.0 | -1.0 |
hFE | 180 to 450 | 180 to 450 |
Mounting Style | Surface mount | Surface mount |
Bare Die/Wafer PN | - | Available: A513 |
JEITA Package | SC-62 | SC-62 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X