2SAR340P
PNP, SOT-89, -400V -100mA, Middle Power Transistor

Suitable for the low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SAR340PT100
Status | Active
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-89

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-400

Collector current Io(Ic) [A]

-0.1

hFE

82 to 270

hFE (Min.)

82

hFE (Max.)

270

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4 (t=1.5)

Find Similar

Features:

  • Complementary NPN Types: 2SCR346P.
  • Low VCE(sat)
     VCE(sat)=-400mV(Max.).
      (IC/IB=-20mA/-2mA)
X

Most Viewed