Last Time Buy 1SS390
Band Switching Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For 1SS390

Part Number
1SS390
1SS390
1SS390SM
1SS390SM
Ordering Part Number 1SS390TE61 1SS390SMT2R
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Last Time Buy Recommended
Package EMD2 EMD2
Unit Quantity 3000 8000
Minimum Packing Quantity 3000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-523 SOD-523
JEITA Package SC-79 SC-79
Package Size [mm] 0.8x1.6 (t=0.7) 0.8x1.6 (t=0.7)
Configuration Single Single
Number of terminal 2 2
Reverse Voltage VR[V] 35 35
Tj[°C] 125 125
Ct[pF] 1.2 1.2
VR @ Ct [V] 6 6
f @ Ct [MHz] 1 1
rF[O] 0.9 0.9
IF @ rF [mA] 2 2
f @ rF [MHz] 100 100
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 125 150
Mounting Style Surface mount Surface mount
X

Most Viewed