Not Recommended for New Designs 1SS356
Band Switching Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For 1SS356

Part Number
1SS356
1SS356
1SS356VM
1SS356VM
Ordering Part Number 1SS356TW11 1SS356VMTE-17
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD2 UMD2
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-323FL SOD-323FL
JEITA Package SC-90A SC-90A
Package Size [mm] 1.25x2.5 (t=0.9) 1.25x2.5 (t=0.9)
Configuration Single Single
Number of terminal 2 2
Reverse Voltage VR[V] 35 35
Tj[°C] 125 150
Ct[pF] 1.2 1.2
VR @ Ct [V] 6 6
f @ Ct [MHz] 1 1
rF[O] 0.9 0.9
IF @ rF [mA] 2 2
f @ rF [MHz] 100 100
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 125 150
Mounting Style Surface mount Surface mount
X

Most Viewed