Not Recommended for New Designs 1SR156-400
Standard Rectifier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 1SR156-400TE25
Package | PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRSM[V]

500

VRM[V]

400

Average Rectified Forward Current IO[A]

1

IFSM[A]

20

Forward Voltage VF(Max.)[V]

1.3

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

trr(Max.)[ns]

400

trr @IF[mA]

10

trr @IR[mA]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.6x5 (t=2.2)

Find Similar

Features:

・Small, power mold type.
・Highly reliable and high speed switching.
X

Most Viewed