AC/DC Design Library

2-I-2400300-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
200 24.0 3.0 Isolation PWM BM1P061FJ Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 0.22uF/AC250V/X-Cap LE224 Okaya
C2 0.22uF/AC250V/X-Cap LE224 Okaya
C3 100uF/450V KXJ 100uF 450V Nippon Chemi-con
C4 2200pF/1kV CK45-B3AD222KY*N TDK
C5 100pF/1kV CC45SL3AD101JY*N TDK
C6 33uF/50V PJ 33uF 50V Nichicon
C7 1000pF/16V GRM219B711H102K Murata
C8 47pF/16V GRM219B711H470K Murata
C10 0.1uF/50V GRM21BB11H104KA01B Murata
C11 470uF/35V/Low-Z HD 470uF 35V Nichicon
C12 470uF/35V/Low-Z HD 470uF 35V Nichicon
C20 2200pF/1kV CS11-E2GA222MYNS TDK
DA1 800V/10A D10XB80 Shindengen
D1 800V/1A 1N4007
D2 800V/1A 1N4007
D3 700V/0.5A/FRD RFN1L7S Rohm
D4 60V/1A RB160L-60 Rohm
D5 200V/0.5A/FRD RF05VA2S/RF05VAM2S Rohm
D6 200V/20A/FRD RF2001T2D/RFN20TS2D Rohm
F1 3.15A
FL1 HF2318-A163Y1R0 TDK
IC1 BM1P061FJ Rohm
IC2 TL431
PC1 PC817 SHARP
Q1 800V/8A R8008ANX Rohm
R3 10kΩ MCR18EZPJ104 Rohm
R4 3.9MΩ/0.25W MCR18EZPJ395 Rohm
R5 39kΩ MCR10EZPJ393 Rohm
R6 47kΩ/2W/100kΩ//100kΩ 2パラ
R7 22Ω/0.25W MCR18EZPJ220 Rohm
R8 150Ω MCR10EZPJ151 Rohm
R9 100kΩ MCR10EZPJ104 Rohm
R10 0.15Ω/1W/0.39Ω//0.27Ω 2パラ
R11 1kΩ MCR10EZPJ102 Rohm
R12 10Ω/0.25W MCR18EZPJ100 Rohm
R15 2kΩ MCR10EZPJ202 Rohm
R16 1kΩ MCR10EZPJ102 Rohm
R17 120kΩ MCR10EZPF1203 Rohm
R18 9.1kΩ MCR10EZPF9101 Rohm
R19 15kΩ MCR10EZPF1502 Rohm
R20 1kΩ MCR10EZPJ102 Rohm
R23 3.9MΩ/0.25W MCR18EZPJ395 Rohm
R24 10kΩ MCR18EZPJ104 Rohm
R25 4.7kΩ MCR10EZPJ472 Rohm
T1 EER28L Tomita
ACDC-characteristicData-diagram-image
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart