Silicon-carbide (SiC) Power Devices
Silicon Carbide (SiC) devices have emerged as the most viable candidate for next-generation, low-loss semiconductors due to its low ON resistance and superior high-temperature, high-frequency, and high-voltage performance when compared to silicon. SiC also allows designers to use fewer components, further reducing design complexity.
The low ON resistance of SiC devices contribute to significantly lower energy consumption, allowing users to design environmentally friendly products and systems that reduce CO2 emissions.
ROHM is at the forefront in the development of SiC power devices and modules that offer improved power-savings in applications across a number of industries.
ROHM’s 4th Generation SiC MOSFET
ROHM’s 4th Gen SiC MOSFETs contribute to drastic reductions in system size and power consumption in a variety of applications – including electric vehicle traction inverters and switching power supplies. For example, 6% electricity consumption reduction can be achieved over IGBT solutions by significantly improving the efficiency mainly in the high torque and low rotational speed range when the 4th Gen. SiC MOSFET is used in the traction inverters (calculated using the WLTC fuel economy test, an international standard).
SiC Technology Applications
Case studies and projects with customers using ROHM devices are shown here.
This application note describes the features of the 4th Gen SiC MOSFET discrete package products and explains in more detail how to obtain their maximum performance.
We confirmed its usefulness and benefit when using the 4th Generation SiC MOSFET through an experimental test using a step-down DC-DC converter a simulated running test using an EV traction inverter, and an experimental test using a Totem-pole PFC circuit were conducted.
Lineup
SiC-Related Products
ROHM is developing gate drivers optimized for driving SiC devices. Using in combination with SiC devices makes it possible to maximize characteristics. ROHM also offers ICs that integrate SiC components, such as AC/DC converter control ICs equipped with SiC MOSFETs.