DC Brush Motor Drivers

ROHM DC brush motor driver ICs are reversible drivers that drive brush motors via H-bridge and incorporate PWM, brake, and forward/reverse modes. A large lineup is available featuring both high efficiency and reliability, in a range of voltages, currents, pin configurations, and package types.

Easy Part Finder

 

Motor Driver Quick Search

Brushed DC Motor Drivers

1ch Brushed Motor Drivers

2ch Brushed Motor Drivers

Automotive Brushed Motor Drivers

The same type of symbol in front of part numbers indicate pin-compatible products.

 Motor Drive Supply Voltage (V)
Output Current(A)Pre                     
    BD16950EFV-C  
                    
5.0                     
        BD63150AFM @Io-peak=6.0A  
                    
3.0                     
     BD62321HFP    
                    
        BD63130AFM @Io-peak=4.0A
                    
       BD62130AEFJ @Io-peak=4.0A     
                    
     BD16912EFV-C        
                    
2.0                     
     BD6237FM    
                    
      BD6232FP / BD6232HFP    
                    
      BD6222FP / BD6222HFP          
                    
       BD64220EFV @Io-peak=2.5A
                    
        BD62220AEFV @Io-peak=2.8A     
                    
        BD62120AEFJ @Io-peak=3.0A     
                    
       BD62221MUV @Io-peak=3.0A     
                    
    BD6212FP /
BD6212HFP
                
                    
1.2                     
  BD63576NUX @Io-peak=3.2A           
                    
 BD65496MUV @Io-peak=5.0A         
                    
 BD65491FV @Io-peak=4.0A         
                    
1.0                     
        BD62210AEFV @Io-peak=1.5A     
                    
        BD62110AEFJ @Io-peak=2.0A     
                    
     BD6236FM / BD6236FP    
                    
      BD6231F / BD6231HFP    
                    
      BD6226FP          
                    
      BD6221F          
                    
  BD6735FV             
                    
    BD6211F /
BD6211HFP
                
                    
 BD65492MUV         
                    
 BD63565EFV         
                    
  BD65494MUV @Io-peak=2.5A            
                    
  BD6376GUL            
                    
  BD63572MUV @Io-peak=2.5A            
                    
  BD6736FV @Io-peak=3.2A            
                    
     BD16939AEFV-C    
                    
     BD16938AEFV-C    
                    
0.5                     
       BD62105AFVM @Io-peak=1.0A     
                    
      BD6230F    
                    
      BD6225FP          
                    
      BD6220F          
                    
    BD6210F /
BD6210HFP
                
                    
 Motor Drive Supply Voltage (V)

Parametric Search

 
X X

      Loading
      Loading
      Loading