DC/DC Buck Converter Reference Circuit: Vin=16V to 52V, Iomax=10A
Design Resources:
Features:
- High Resistance and Wide Range Voltage Input :
VCC=10V to 56V - Regulated Voltage Output to Drive External FET
gate: REG10=10V - Internal Reference Voltage Accuracy: 0.8V±1.0%
- Safe for Pre-biased Outputs
- Adjustable Operating Frequency and Soft-start
- Master/Slave Synchronization
- Over Current Protection (OCP)
- Under Voltage Locked Output (UVLO, EXUVLO)
- Thermal Shut-down (TSD)
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|---|---|---|---|---|---|---|---|---|
BD9611MUV | Recommended | VQFN020V4040 | 2500 | 2500 | Taping | inquiry | Yes | ||
ESR03EZPD | Recommended | ESR03 | 5000 | 5000 | Taping | inquiry | Yes | ||
MCR03EZPFX | Active | MCR03 | 5000 | 5000 | Taping | inquiry | Yes | ||
MCR03EZPD | Active | MCR03 | 5000 | 5000 | Taping | inquiry | Yes | ||
PMR100HZPFU | Recommended | PMR100 | 2000 | 2000 | Taping | inquiry | Yes | ||
PMR50HZPFU | Recommended | PMR50 | 2000 | 2000 | Taping | inquiry | Yes | ||
RB161VA-20 | Not Recommended for New Designs | TUMD2 | 3000 | 3000 | Taping | inquiry | Yes |
Buy
Sample
|
|
RSD221N06 | Not Recommended for New Designs | CPT3 | 2500 | 2500 | Taping | inquiry | Yes |
Buy
Sample
|