Linear Regulator Reference Circuit: Vin=2.3V to 5.5V, Iomax=500mA

Design Resources:
Features:
  • Maximum current: 500mA
  • Output voltage accuracy: ±1%
  • Ultra-low saturation voltage with PMOS output: 0.12V typ. (Io=200mA)
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
BD00KA5WFP Recommended Datasheet TO252-5 2000 2000 Taping inquiry Yes
MCR01MZPF Active Datasheet MCR01 10000 10000 Taping inquiry Yes