Downloading...

Zener Diode (corresponds to AEC-Q101) - YFZVFH33B

YFZVFH33B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
YFZVFHTR33B Active TUMD2 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
Power Dissipation (PD)[mW] 500
Zener Voltage VZ (Min.)[V] 30.32
Zener Voltage VZ (Max.)[V] 31.88
IZ[mA] 5
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323HE
Package(JEITA) SC-108B
Features:
    • Small power mold type (TUMD2M)
    • High reliability
    • Automatic mounting is possible by chip-mounter
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes