YDZVFH27
500mW 27V, SOD-323HE, Zener Diode for Automotive
YDZVFH27
YDZVFH27
500mW 27V, SOD-323HE, Zener Diode for Automotive
YDZVFH27 is high reliability Automotive Zener Diode for voltage regulation.
Product Detail
Part Number | YDZVFHTR27
Status |
Recommended
Package |
TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
500
Zener Voltage VZ (Min.)[V]
24.3
Zener Voltage VZ (Max.)[V]
29.7
IZ @ VZ [mA]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.4x2.5 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small mold type