Downloading...
 
product-image
 

NPN+NPN General Purpose Amplification Transistor - VT6X1

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
VT6X1T2R Active VMT6 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code VMT6
JEITA Package SC-105B
Package Size[mm] 1.2x1.2(t=0.5)
Number of terminal 6
Polarity NPN+NPN
Collector-Emitter voltage VCEO1[V] 20.0
Collector current(continuous) IC1[A] 0.2
hFE 120 to 560
hFE (Min.) 120
hFE (Max.) 560
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex bipolar transistor
    · For pre-amplifier
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors