Downloading...
 
product-image
 

1.2V Drive Pch+Pch MOSFET - VT6J1

Complex type MOSFETs(P+P) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
VT6J1T2CR Active VMT6 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code VMT6
JEITA Package SC-105B
Package Size[mm] 1.2x1.2(t=0.5)
Number of terminal 6
Polarity Pch+Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -0.1
RDS(on)[Ω] VGS=1.2V (Typ.) 10.0
RDS(on)[Ω] VGS=1.5V (Typ.) 6.0
RDS(on)[Ω] VGS=2.5V (Typ.) 3.4
RDS(on)[Ω] VGS=4.5V (Typ.) 2.5
RDS(on)[Ω] VGS=Drive (Typ.) 10.0
Power Dissipation (PD)[W] 0.15
Drive Voltage[V] -1.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(1.2V) drive type
    · Pch+Pch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Recent Clicks:
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors