Not Recommended for New Designs
VS5V0BN1ES
RASMID™ Series - Transient Voltage Suppressor
Not Recommended for New Designs
VS5V0BN1ES
RASMID™ Series - Transient Voltage Suppressor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For VS5V0BN1ES
Part Number |
|
|
---|---|---|
Ordering Part Number | VS5V0BN1EST15R | VS5V0BN1HST15R |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SMD0603 | SMD0603 |
Unit Quantity | 15000 | 15000 |
Minimum Packing Quantity | 15000 | 15000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-962 (DSN0603-2) | SOD-962 (DSN0603-2) |
Package Size [mm] | 0.3x0.6 (t=0.29) | 0.3x0.6 (t=0.29) |
Mounting Style | Surface mount | Surface mount |
Number of terminal | 2 | 2 |
Power Dissipation (PD)[mW] | 100 | 100 |
P PP @ 8/20us (Max.) [W] | 36 | 36 |
Configuration | bidirectional | Bidirectional |
# of protection line | 1 | 1 |
V RWM [V] | 5.0 | 5.0 |
V BR (Min.) [V] | 6.0 | 6.0 |
V BR (Max.) [V] | 10.0 | 10.0 |
Capacitance [pF] | 0.5 | 0.5 |
I R (Max.) [uA] | 0.07 | 0.07 |
V CL @ I PP 8/20us (Max.) [V] | 18.0 | 18.0 |
I PP 8x20us (Max.) [A] | 2.0 | 2.0 |
V ESD IEC61000-4-2 [kV] | ±11 | ±11 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Show / Hide Parameters