RASMID Series - Transient Voltage Suppressor - VS3V3BB1FS (New)

VS3V3BB1FS is the TVS diode which is ideal for I/F protection in electronic devices and 01005(0402)-size. Low clamping voltage and high surge resistance provide superior protection.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
VS3V3BB1FST40NB Active SMD0402 40000 40000 Taping inquiry Yes
Package Code SOD-992(DSN0402-2)
Package Size 0.4x0.2(t=0.12)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 100
PPP @ 10/1000us (Max.) [W] 45
PPP @ 8/20us (Max.) [W] 38
Configuration bidirectional
# of protection line 1
VRWM [V] 3.3
VBR (Min.) [V] 4.0
Capacitance [pF] 10.0
IR (Max.) [uA] 0.1
VCL @ IPP 10/1000us (Max.) [V] 8.2
IPP 10x1000us (Max.) [A] 5.5
VCL @ IPP8/20us (Max.) [V] 7.6
IPP 8x20us (Max.) [A] 5.0
VESDIEC61000-4-2 [kV] ±15
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
    • High reliability
    • WL-CSP
    • Bi-directional ESD protection
    • ESD protection level ±8kV (IEC61000-4-2 Contact)
    • Dimension tolerance ±10um
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes