VS12VBA1HS
RASMID™ Series - Transient Voltage Suppressor

VS12VBA1HS is a transient voltage suppressor with small mold package, suitable for surge protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS12VBA1HST15R
Status | Recommended
Package | SMD0603B
Unit Quantity | 15000
Minimum Package Quantity | 15000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOD-962 (DSN0603-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

PPP @ 8/20us (Max.) [W]

70

Configuration

Bidirectional

# of protection line

1

VRWM [V]

12

VBR (Min.) [V]

12.5

VBR (Max.) [V]

15

Capacitance [pF]

7

IR (Max.) [uA]

0.07

VCL @ IPP8/20us (Max.) [V]

14

IPP 8x20us (Max.) [A]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.3x0.6 (t=0.29)

Find Similar

Features:

  • High reliability
  • Bi-directional ESD protection
  • ESD protection level ±8kV (IEC61000-4-2 Contact)
  • Dimension tolerance ±10um