Downloading...
 
product-image
 

Zener arrays for terminal protection devices (AEC-Q101 Qualified) - VMZ6.8NFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
VMZ6.8NFHT2L Active VMD3 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-723
Package(JEITA) SC-105AA
Package Size[mm] 1.2x1.2(t=0.5)
Mounting Style Surface mount
Number of terminal 3
Power Dissipation (PD)[mW] 150
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 6.47
Zener Voltage VZ (Max.)[V] 7.14
IZ @ VZ [mA] 5
Remarks net.sourceforge.jtds.jdbc.ClobImpl@33a314f2
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small mold type.:VMD3
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
VMZT6.8NFH Low capacitance Zener Diode (AEC-Q101 Qualified) VMD3   inquiry
VMZ6.8N Zener arrays for terminal protection devices VMD3   Buy Sample
New Products:
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes