Downloading...
 
product-image
 

Zener Diode (AEC-Q101 Qualified) - VDZFH8.2B

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
VDZFHT2R8.2B Active VMD2 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-723
Package(JEITA) SC-104A
Package Size[mm] 1.4x0.6(t=0.5)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Typ.)[V] 8.2
Zener Voltage VZ (Min.)[V] 8.02
Zener Voltage VZ (Max.)[V] 8.36
IZ @ VZ [mA] 5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small 2-pin mini mold high-density surface mount type.
    ・High reliability.
    ・Mounting possible by automated chip mount.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
VDZFH3.6B Zener Diode (AEC-Q101 Qualified) VMD2   Buy Sample
VDZFH3.9B Zener Diode (AEC-Q101 Qualified) VMD2   inquiry
VDZFH4.3B Zener Diode (AEC-Q101 Qualified) VMD2   inquiry
VDZFH4.7B Zener Diode (AEC-Q101 Qualified) VMD2   inquiry
VDZFH5.1B Zener Diode (AEC-Q101 Qualified) VMD2   Buy Sample
VDZFH5.6B Zener Diode (AEC-Q101 Qualified) VMD2   Buy Sample
New Products:
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes