Downloading...
 
product-image
 

Zener Diode (corresponds to AEC-Q101) - VDZFH10B

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
VDZFHT2R10B Active VMD2 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Typ.)[V] 10.0
Zener Voltage VZ (Min.)[V] 9.77
Zener Voltage VZ (Max.)[V] 10.21
IZ[mA] 5
Package Size[mm] 1.4x0.6(t=0.5)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-723
Package(JEITA) SC-104A
Features:
  • ・Ultra-small 2-pin mini mold high-density surface mount type.
    ・High reliability.
    ・Mounting possible by automated chip mount.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes