Downloading...
 
product-image
 

Zener Diode - VDZ11B

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
VDZT2R11B Active VMD2 8000 8000 Taping Yes
 
Specifications:
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Typ.)[V] 11.0
Zener Voltage VZ (Min.)[V] 10.76
Zener Voltage VZ (Max.)[V] 11.22
IZ[mA] 5
Package Size[mm] 1.4x0.6(t=0.5)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-723
Package(JEITA) SC-104A
Features:
  • ・Ultra-small 2-pin mini mold high-density surface mount type.
    ・High reliability.
    ・Mounting possible by automated chip mount.
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes