Downloading...

30V Nch+Nch Middle Power MOSFET - UT6K3

The Middle Power MOSFET UT6K3 is suitable for load switch and battery switch for mobile, DC/DC converter.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UT6K3TCR Active HUML2020L8(Dual) 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code DFN2020-8D
Package Size[mm] 2.0x2.0(t=0.6)
Number of terminal 8
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 5.5
RDS(on)[Ω] VGS=2.5V (Typ.) 0.045
RDS(on)[Ω] VGS=4.5V (Typ.) 0.03
RDS(on)[Ω] VGS=Drive (Typ.) 0.045
Total gate charge Qg[nC] 4.0
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] 2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance.
    • Small Surface Mount Package.
    • Pb-free lead plating; RoHS compliant.
    • Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors