Downloading...
Not Recommended For New Design

-20V Pch+Pch Power MOSFET - UT6J3

 
Recommended Products
N/A
 
 
Specifications:
Part number UT6J3TCR
Status NRND
Package HUML2020L8(Dual)
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code DFN2020-8D
Package Size[mm] 2.0x2.0(t=0.6)
Number of terminal 8
Polarity Pch+Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -3.0
RDS(on)[Ω] VGS=1.5V (Typ.) 0.13
RDS(on)[Ω] VGS=2.5V (Typ.) 0.065
RDS(on)[Ω] VGS=4.5V (Typ.) 0.06
RDS(on)[Ω] VGS=Drive (Typ.) 0.13
Total gate charge Qg[nC] 8.5
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] -1.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors