Downloading...
 
product-image
 

NPN+NPN Driver Transistor - US6X8

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
US6X8TR Active TUMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-363T
JEITA Package SC-113DA
Package Size[mm] 2.0x2.1(t=0.85max.)
Number of terminal 6
Polarity NPN+NPN
Collector-Emitter voltage VCEO1[V] 30.0
Collector current(continuous) IC1[A] 1.0
Collector-Emitter voltage VCEO2[V] 30.0
Collector current(continuous) IC2[A] 1.0
hFE 270 to 680
hFE (Min.) 270
hFE (Max.) 680
Mounting Style Surface mount
Equivalent (Single Part) 2SD2675 / 2SD2675
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Compact complex bipolar power transistor
    · For driver
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EMX51 NPN+NPN Driver Transistor EMT6   Buy Sample
EMX52 NPN+NPN Driver Transistor EMT6   Buy Sample
QS5W1 NPN+NPN Driver Transistor TSMT5   Buy Sample
QS5W2 NPN+NPN Driver Transistor TSMT5   Buy Sample
QSX7 NPN+NPN Driver Transistor TSMT6   Buy Sample
QSX8 NPN+NPN Driver Transistor TSMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors