PNP Low VCE(sat) Transistor - US6T4

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
US6T4TR Active TUMT6 3000 3000 Taping inquiry Yes
Grade Standard
Package Code SOT-363T
JEITA Package SC-113DA
Package Size[mm] 2.0x2.1(t=0.85max.)
Number of terminal 6
Polarity PNP
Collector-Emitter voltage VCEO1[V] -12.0
Collector current(continuous) IC1[A] -3.0
Collector Power dissipation PC[W] 0.4
hFE 270 to 680
hFE (Min.) 270
hFE (Max.) 680
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors