Downloading...
 
product-image
 

4V Drive Pch+SBD MOSFET - US5U35

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
US5U35TR Active TUMT5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-353T
JEITA Package SC-113CA
Package Size[mm] 2.0x2.1(t=0.85Max.)
Number of terminal 5
Polarity Pch+Schottky
Drain-Source Voltage VDSS[V] -45
Drain Current ID[A] -0.7
RDS(on)[Ω] VGS=4V (Typ.) 1.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.9
RDS(on)[Ω] VGS=10V (Typ.) 0.6
RDS(on)[Ω] VGS=Drive (Typ.) 1.0
Total gate charge Qg[nC] 1.7
Power Dissipation (PD)[W] 0.7
Drive Voltage[V] -4.0
Reverse voltage VR (Diode) [V] 40.0
Forward Current IF (Diode) [A] 0.1
Forward Current Surge Peak IFSM (Diode) [A] 1.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Multiple Schottky Barrier Diodes Middle Power MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSJ250P10FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) LPTS(D2PAK)   inquiry
RSL020P03FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) TUMT6   Buy Sample
RSD046P05FRA Pch -45V -4.5A Power MOSFET CPT3   inquiry
RSD201N10FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD080P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
RSD160P05FRA 4V Drive Pch MOSFET (AEC-Q101 Qualified) CPT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors