Downloading...
Not Recommended For New Design

Zener Diode - UMZ6.8K

 
Recommended Products
N/A
 
 
Specifications:
Part number UMZ6.8KTL
Status NRND
Package UMD4
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code SOT-343
Package(JEITA) SC-82
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 4
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 6.65
Zener Voltage VZ (Max.)[V] 6.93
IZ @ VZ [mA] 5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes