Downloading...
Not Recommended For New Design

Zener arrays for terminal protection devices (AEC-Q101 Qualified) - UMZ6.8ENFH

 
Recommended Products
Part number Datasheet Package Pin Compatible
EMZ6.8EFH EMD5 -
 
 
Specifications:
Part number UMZ6.8ENFHTR
Status NRND
Package UMD5
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-353
Package(JEITA) SC-88A
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 5
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 6.47
Zener Voltage VZ (Max.)[V] 7.14
IZ @ VZ [mA] 5
Remarks net.sourceforge.jtds.jdbc.ClobImpl@74fee989
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes