Downloading...
Not Recommended For New Design

Switching Diode (AEC-Q101 Qualified) - UMR11NFH

 
Recommended Products
N/A
 
 
Specifications:
Part number UMR11NFHTR
Status NRND
Package UMD6
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-363
Package(JEITA) SC-88
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 6
VRM[V] 80
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.3
Isurge[mA] 400
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 70
trr[ns] 4
IF @ trr [mA] 5
VR @ trr [V] 6.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration