Downloading...

Switching Diode (corresponds to AEC-Q101) - UMN20NFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UMN20NFHTR Active UMD6 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 6
VRM[V] 40
Reverse Voltage VR[V] 35
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.225
Isurge[mA] 400
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.01
VR @ Reverse Current [V] 20
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-363
Package(JEITA) SC-88
Features:
  • ・Small mold package.
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes