Not Recommended for New Designs UML6N
NPN Low VCE(sat) Transistor + Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | UML6NTR
Package | UMT5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-353

JEITA Package

SC-88A

Number of terminal

5

Polarity

NPN+Di

Collector-Emitter voltage VCEO1[V]

12

Collector current Io(Ic) [A]

0.5

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Reverse voltage VR (Diode) [V]

30

Forward Current Surge Peak IFSM (Diode) [A]

1

Mounting Style

Surface mount

Equivalent (Single Part)

2SC5585 / RB521S-30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

· Ultra-compact complex bipolar transistor
· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed