Downloading...
 
product-image
 

NPN General Purpose Amplification Transistor + Switching Diode - UML2N

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UML2NTR Active UMT5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-353
JEITA Package SC-88A
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 5
Polarity NPN+Di
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.15
Collector Power dissipation PC[W] 0.15
hFE 120 to
hFE (Min.) 120
hFE (Diode) 80
Reverse voltage VR (Diode) [V] 80.0
Mounting Style Surface mount
Equivalent (Single Part) 2SC4617 / DAN202K
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex bipolar transistor
    · For DC-DC converter
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SC4617EB General purpose small signal amplifier (50V, 150mA) EMT3F   Buy Sample
2SC5658FHA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) VMT3   inquiry
2SC4617FRA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) EMT3   Buy Sample
2SC4081FRA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SC4102FRA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SC3906KFRA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) SMT3HP   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors