Not Recommended for New Designs UML1N
PNP General Purpose Amplification Transistor + Switching Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | UML1NTR
Package | UMT5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-353

JEITA Package

SC-88A

Number of terminal

5

Polarity

PNP+Di

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to

hFE (Min.)

120

hFE (Diode)

80

Reverse voltage VR (Diode) [V]

80

Mounting Style

Surface mount

Equivalent (Single Part)

2SA1774 / DAN202K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

· Ultra-compact complex bipolar transistor
· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed