Downloading...
Not Recommended For New Design

NPN+NPN Digital transistor(with built-in resistors) - UMH6N

 
Recommended Products
N/A
 
 
Specifications:
Part number UMH6NTR
Status NRND
Package UMT6
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code SOT-363
JEITA Package SC-88
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 6
Polarity NPN+NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 47.0
Emitter base Resistance R2 1 [kΩ] 47.0
Supply voltage VCC 2[V] 50.0
Collector current IC 2[A] 0.1
Input resistance R1 2 [kΩ] 47.0
Emitter base Resistance R2 2 [kΩ] 47.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Equivalent (Single Part) DTC114E / DTC114E
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors