Downloading...
 
product-image
 

NPN+NPN Digital transistor(with built-in resistors) - UMH1N

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UMH1NTN Active UMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-363
JEITA Package SC-88
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 6
Polarity NPN+NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 22.0
Emitter base Resistance R2 1 [kΩ] 22.0
Supply voltage VCC 2[V] 50.0
Collector current IC 2[A] 0.1
Input resistance R1 2 [kΩ] 22.0
Emitter base Resistance R2 2 [kΩ] 22.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Equivalent (Single Part) DTC124E / DTC124E
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex digital transistor
    · Built-In Biasing Resistors
    · Potential divider type
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors