UMD6N
NPN+PNP, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor)
UMD6N
UMD6N
NPN+PNP, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor)
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-363
JEITA Package
SC-88
Number of terminal
6
Polarity
NPN+PNP
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
4.7
Input resistance R1 2 [kΩ]
4.7
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.1
Collector-Emitter voltage VCEO2[V]
-50
Collector current(continuous) IC2[A]
-0.1
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
Equivalent (Single Part)
DTA143T / DTC143T
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· Ultra-compact complex digital transistor· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant