Downloading...
 
product-image
 

PNP+NPN Digital transistor (AEC-Q101 Qualified) - UMD2NFHA

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UMD2NFHATR Active UMT6 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-363
JEITA Package SC-88
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 6
Polarity NPN+PNP
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1[kΩ] 22.0
Emitter base Resistance R2 1[kΩ] 22.0
Supply voltage VCC 2[V] -50.0
Collector current IC 2[A] -0.1
Input resistance R1 2[kΩ] 22.0
Emitter base Resistance R2 2[kΩ] 22.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Equivalent (Single Part) DTA124E / DTC124E
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex digital transistor
    · Built-In Biasing Resistors
    · Potential divider type
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EMD29 PNP+NPN Digital transistor (with built-in resistors) EMT6   Buy Sample
EMD52 PNP+NPN Digital transistor (with built-in resistors) EMT6   inquiry
EMD53 PNP+NPN Digital transistor (with built-in resistors) EMT6   Buy Sample
EMD59 PNP+NPN Digital transistor (with built-in resistors) EMT6   Buy Sample
EMD62 PNP+NPN Digital transistor (with built-in resistors) EMT6   Buy Sample
EMD72 PNP+NPN Digital transistor (with built-in resistors) EMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors