Downloading...
 
product-image
 

1.2V Drive Nch+Nch MOSFET - UM6K33N

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UM6K33NTN Active UMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-363
JEITA Package SC-88
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 6
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 50
Drain Current ID[A] 0.2
RDS(on)[Ω] VGS=1.2V (Typ.) 2.4
RDS(on)[Ω] VGS=1.5V (Typ.) 2.0
RDS(on)[Ω] VGS=2.5V (Typ.) 1.7
RDS(on)[Ω] VGS=4.5V (Typ.) 1.6
RDS(on)[Ω] VGS=Drive (Typ.) 2.4
Power Dissipation (PD)[W] 0.15
Drive Voltage[V] 1.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(1.2V) drive type
    · Nch+Nch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EM6J1 1.2V Drive Pch+Pch MOSFET EMT6   Buy Sample
EM6K7 1.2V Drive Nch+Nch MOSFET EMT6   Buy Sample
EM6M2 1.2V Drive Nch+Pch MOSFET EMT6   Buy Sample
VT6J1 1.2V Drive Pch+Pch MOSFET VMT6   Buy Sample
VT6K1 1.2V Drive Nch+Nch MOSFET VMT6   Buy Sample
VT6M1 1.2V Drive Nch+Pch MOSFET VMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors