Downloading...

Zener Diode - UDZV9.1B

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UDZVTE-179.1B Active UMD2 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 9.1
Zener Voltage VZ (Min.)[V] 8.85
Zener Voltage VZ (Max.)[V] 9.23
IZ[mA] 5
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323FL
Package(JEITA) SC-90A
Features:
    • Small 2-pin mini mold high-reliability mounting type.
    • High reliability.