Downloading...

Zener Diode - UDZLV56

UDZLV56 is Zener Diode for voltage regulation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UDZLVTE-1756 Active UMD2 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Min.)[V] 53.0
Zener Voltage VZ (Max.)[V] 60.0
IZ[mA] 2
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323FL
Package(JEITA) SC-90A
Features:
  • ・Small mold type.
    ・High reliability.
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes