Downloading...
 
product-image
 

Thick Film Low Ohmic Chip Resistors For Current Detection - UCR10EVHFS

Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mO. Outstanding features are excellent rated power and resitance stability regardless of ambient environments.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UCR10EVHFS Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 2012(0805)
Rated Power[W] 0.33
Resistance Tolerance F (±1%)
Resistance range[Ω] 0.02 to 0.091
Resistance(Min.)[Ω] 0.02
Resistance(Max.)[Ω] 0.091
Temperature Coefficient[ppm/°C] 0 to 250,0 to 150
Operating Temperature[°C] -55 to 155
Type For current sensing
Features:
  • ・Very-low ohmic resistance from 20mOhm is in lineup by thick-film resistive element.
    ・Very stable temperature coefficient characteristics even at low resistance range.
    ・High-reliability chip resistor employing metal glaze as resistive element.
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors