Thick Film Low Ohmic Chip Resistors For Current Detection - UCR03EVPFS

Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mO. Outstanding features are excellent rated power and resitance stability regardless of ambient environments.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
UCR03EVPFS Active 5000 5000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 1608(0603)
Rated Power[W] 0.25
Resistance Tolerance F (±1%)
Resistance range[Ω] 0.051 to 0.091
Resistance(Min.)[Ω] 0.051
Resistance(Max.)[Ω] 0.091
Temperature Coefficient[ppm/°C] 0 to 200
Operating Temperature[°C] -55 to 155
Type For current sensing
  • ・Very-low ohmic resistance from 20mOhm is in lineup by thick-film resistive element.
    ・Very stable temperature coefficient characteristics even at low resistance range.
    ・High-reliability chip resistor employing metal glaze as resistive element.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors